Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
33664.W0406-A4 | 4 | 6 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 6 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0408-A4 | 4 | 8 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 362 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 8 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0410-A4 | 4 | 10 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0412-A4 | 4 | 12 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0414-A4 | 4 | 14 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0416-A4 | 4 | 16 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0418-A4 | 4 | 18 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0420-A4 | 4 | 20 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W0508-A4 | 5 | 8 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 8 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0510-A4 | 5 | 10 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0512-A4 | 5 | 12 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0516-A4 | 5 | 16 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0520-A4 | 5 | 20 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0525-A4 | 5 | 25 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
33664.W0608-A4 | 6 | 8 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 8 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0610-A4 | 6 | 10 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0612-A4 | 6 | 12 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0616-A4 | 6 | 16 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0620-A4 | 6 | 20 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0625-A4 | 6 | 25 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0630-A4 | 6 | 30 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0640-A4 | 6 | 40 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0650-A4 | 6 | 50 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 50 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
33664.W0816-A4 | 8 | 16 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W0820-A4 | 8 | 20 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W0825-A4 | 8 | 25 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W0830-A4 | 8 | 30 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W0840-A4 | 8 | 40 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W0850-A4 | 8 | 50 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 50 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
33664.W1016-A4 | 10 | 16 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1020-A4 | 10 | 20 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1025-A4 | 10 | 25 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1030-A4 | 10 | 30 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1040-A4 | 10 | 40 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1225-A4 | 12 | 25 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
33664.W1230-A4 | 12 | 30 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
33664.W1240-A4 | 12 | 40 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
33664.W1250-A4 | 12 | 50 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and it is non-magnetic.
For more standard applications please see our A2 range which is more cost effective.