Shoulder Bolts - Hex. Head
Stainless steel
Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
33664.W0408-A4 | 4 | 8 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 362 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 8 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
33664.W1016-A4 | 10 | 16 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1020-A4 | 10 | 20 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1025-A4 | 10 | 25 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1030-A4 | 10 | 30 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
33664.W1040-A4 | 10 | 40 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and it is non-magnetic.
For more standard applications please see our A2 range which is more cost effective.