Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 7.91 | 0% |
100-249 | £ 7.12 | 10% |
250-749 | £ 6.33 | 20% |
750+ | £ 5.54 | 30% |
Stainless steel (AISI 316, 1.440), black oxide coating.
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
It is non-magnetic.
Blackening provides some further corrosion resistance.