Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 3.96 | 0% |
100-249 | £ 3.56 | 10% |
250-749 | £ 3.17 | 20% |
750+ | £ 2.77 | 30% |
Stainless steel (AISI 303, 1.4305), blackened.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is soft and mildly magnetic.
Blackening provides some further corrosion resistance