Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 25.16 | 0% |
100-249 | £ 22.64 | 10% |
250-749 | £ 20.13 | 20% |
750+ | £ 17.61 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2,
austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
For torx drive versions please see 33658.
Special lengths and diameters produced to drawings.