Shoulder Bolts - Hex. Head
Stainless steel
Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36642.W0410-B2 | 4 | 10 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0412-B2 | 4 | 12 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 211 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0414-B2 | 4 | 14 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 110 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 14 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0416-B2 | 4 | 16 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 300 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0604-B2 | 6 | 4 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 758 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W1012-B6 | 10 | 12 | M 6 | 14 | 11 | 6 | 4.0 | ||||||||||||||||
£ 5.91 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 6 d3 14 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
36642.W1208-B2 | 12 | 8 | M 10 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 12 l1
+0.05|-0.0 8 d2 M 10 d3 20 l2 16 h1 8 A/F 6.0 |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2,
austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
For torx drive versions please see 33658.
Special lengths and diameters produced to drawings.