Shoulder Bolts - Hex. Head
Stainless steel
Price & Availability | Article | d1 +0|-0.001 | l1 +0.002|-0.000 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36642.W0206 | (1/8") 0.1245 | (3/8") 0.3755 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (3/8") 0.3755 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
36642.W0310 | (3/16") 0.1870 | (5/8") 0.6255 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (5/8") 0.6255 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
36642.W0312 | (3/16") 0.1870 | (3/4") 0.7505 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
£ 4.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (3/4") 0.7505 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
36642.W0316 | (3/16") 0.1870 | (1") 1.0005 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1") 1.0005 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
36642.W0324 | (3/16") 0.1870 | (1 1/2") 1.5005 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1 1/2") 1.5005 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
36642.W0420 | (1/4") 0.2495 | (1 1/4") 1.2505 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
£ 4.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1 1/4") 1.2505 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
36642.W0424 | (1/4") 0.2495 | (1 1/2") 1.5005 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
£ 5.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1 1/2") 1.5005 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
36642.W0508 | (5/16") 0.3120 | (1/2") 0.5005 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 4.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (1/2") 0.5005 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0510 | (5/16") 0.3120 | (5/8") 0.6255 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (5/8") 0.6255 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0512 | (5/16") 0.3120 | (3/4") 0.7505 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (3/4") 0.7505 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0605-I4 | (3/8") 0.3745 | (5/16") 0.3130 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 5.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/16") 0.3130 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0606-I4 | (3/8") 0.3745 | (3/8") 0.3755 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (3/8") 0.3755 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0608-I4 | (3/8") 0.3745 | (1/2") 0.5005 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (1/2") 0.5005 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0610-I4 | (3/8") 0.3745 | (5/8") 0.6255 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
£ 5.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/8") 0.6255 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
36642.W0608-I5 | (3/8") 0.3745 | (1/2") 0.5005 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | 3/16" | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (1/2") 0.5005 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" A/F 3/16" |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2,
austenitic stainless steel.