Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | - | 0% |
| 100-249 | - | 10% |
| 250-749 | - | 20% |
| 750+ | - | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2 .
Anu-Lok 180 locking patch. Other locking patches available on request.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
For torx drive versions please see P0145.
Special lengths and diameters produced to drawings.