Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36642.W0312-T2 | 3 | 12 | M 2 | 5 | 4 | 2 | 1.5 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
+0.000|-0.025 3 l1
+0.05|-0.00 12 d2 M 2 d3 5 l2 4 h1 2 A/F 1.5 | |||||||||||||||||||||||
36642.W0418-T2 | 4 | 18 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0420-T2 | 4 | 20 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0425-T2 | 4 | 25 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 25 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0430-T2 | 4 | 30 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 30 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0440-T2 | 4 | 40 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 40 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0450-T2 | 4 | 50 | M 3 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 7.53 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 50 d2 M 3 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
36642.W0510-T2 | 5 | 10 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0516-T2 | 5 | 16 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0520-T2 | 5 | 20 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0530-T2 | 5 | 30 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 30 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0540-T2 | 5 | 40 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 40 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0550-T2 | 5 | 50 | M 4 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 50 d2 M 4 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
36642.W0606-T2 | 6 | 6 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 9.03 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 6 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0608-T2 | 6 | 8 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 8 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0610-T2 | 6 | 10 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0612-T2 | 6 | 12 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0614-T2 | 6 | 14 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 14 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0616-T2 | 6 | 16 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 12.38 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0640-T2 | 6 | 40 | M 5 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 229 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2 M 5 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
36642.W0835-T2 | 8 | 35 | M 6 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 17.20 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 35 d2 M 6 d3 12 l2 11 h1 6 A/F 4.0 |
Titanium (ASTM B348 grade 2, pure titanium). Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30Rc.
Titanium has a lower density than stainless steel and excellent corrosion resistance properties.
Titanium has a high strength:weight ratio - per unit weight, titanium is 45% stronger than stainless steel. Ideal for use in lightweight applications in the automobile, aerospace, medical and robotic industries.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
Special lengths and diameters produced to drawings.