Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 5.84 | 0% |
| 100-249 | £ 5.26 | 10% |
| 250-749 | £ 4.67 | 20% |
| 750+ | £ 4.09 | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.