Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36650.W0420-A4 | 4 | 20 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0506-A4 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0605-A4 | 6 | 5 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0640-A4 | 6 | 40 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0806-A4 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 3.0 | ||||||||||||||||
£ 5.74 per unit (click for quantity discounts) Ready to despatch 123 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 3.0 | |||||||||||||||||||||||
36650.W1010-A4 | 10 | 10 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1012-A4 | 10 | 12 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 7.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1250-A4 | 12 | 50 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 50 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 |
Stainless steel (AISI 316, 1.440). Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
316 Series stainless have excellent corrosion resistance. Stainless steel suitable for marine and other applications.