Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36650.W0404-A4 | 4 | 4 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 636 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0405-A4 | 4 | 5 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0406-A4 | 4 | 6 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 437 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0408-A4 | 4 | 8 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0410-A4 | 4 | 10 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 584 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0412-A4 | 4 | 12 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 329 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0416-A4 | 4 | 16 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
36650.W0504-A4 | 5 | 4 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 422 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0505-A4 | 5 | 5 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0506-A4 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0508-A4 | 5 | 8 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 688 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0510-A4 | 5 | 10 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.19 per unit (click for quantity discounts) Ready to despatch 350 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0512-A4 | 5 | 12 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.19 per unit (click for quantity discounts) Ready to despatch 841 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0516-A4 | 5 | 16 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 474 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0520-A4 | 5 | 20 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 644 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0525-A4 | 5 | 25 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 309 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0530-A4 | 5 | 30 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 187 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0540-A4 | 5 | 40 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 40 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0604-A4 | 6 | 4 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 317 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0606-A4 | 6 | 6 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0608-A4 | 6 | 8 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 5.91 per unit (click for quantity discounts) Ready to despatch 294 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0610-A4 | 6 | 10 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 127 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0612-A4 | 6 | 12 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0616-A4 | 6 | 16 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 544 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0620-A4 | 6 | 20 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0625-A4 | 6 | 25 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0630-A4 | 6 | 30 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
36650.W0806-A4 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 3.0 | ||||||||||||||||
£ 5.74 per unit (click for quantity discounts) Ready to despatch 123 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 3.0 | |||||||||||||||||||||||
36650.W0808-A4 | 8 | 8 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 5.89 per unit (click for quantity discounts) Ready to despatch 586 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0810-A4 | 8 | 10 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 149 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0812-A4 | 8 | 12 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 486 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0816-A4 | 8 | 16 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 309 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0820-A4 | 8 | 20 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 7.80 per unit (click for quantity discounts) Ready to despatch 189 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0825-A4 | 8 | 25 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 8.77 per unit (click for quantity discounts) Ready to despatch 179 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0830-A4 | 8 | 30 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 9.00 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 30 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W0840-A4 | 8 | 40 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 9.00 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 40 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
36650.W1008-A4 | 10 | 8 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 376 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1016-A4 | 10 | 16 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1020-A4 | 10 | 20 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 285 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1025-A4 | 10 | 25 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 9.29 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 25 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1030-A4 | 10 | 30 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 9.29 per unit (click for quantity discounts) Ready to despatch 335 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1040-A4 | 10 | 40 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 10.95 per unit (click for quantity discounts) Ready to despatch 70 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 40 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1050-A4 | 10 | 50 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 143 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 50 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
36650.W1210-A4 | 12 | 10 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 10 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1212-A4 | 12 | 12 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1216-A4 | 12 | 16 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 10.66 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1220-A4 | 12 | 20 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 10.66 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 20 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1225-A4 | 12 | 25 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1230-A4 | 12 | 30 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 30 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
36650.W1240-A4 | 12 | 40 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 40 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 |
Stainless steel (AISI 316, 1.440). Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
316 Series stainless have excellent corrosion resistance. Stainless steel suitable for marine and other applications.