Shoulder Bolts - Hex. Head
Stainless steel
Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36650.W0640-B2 | 6 | 40 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W1030-B2 | 10 | 30 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.