Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 7.80 | 0% |
100-249 | £ 7.02 | 10% |
250-749 | £ 6.24 | 20% |
750+ | £ 5.46 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.