Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 7.63 | 0% |
| 100-249 | £ 6.87 | 10% |
| 250-749 | £ 6.10 | 20% |
| 750+ | £ 5.34 | 30% |
Stainless steel (AISI 316, 1.440), black oxide coating. Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
316 Series stainless have excellent corrosion resistance. Stainless steel suitable for marine and other applications.