Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 8.03 | 0% | 
| 100-249 | £ 7.23 | 10% | 
| 250-749 | £ 6.42 | 20% | 
| 750+ | £ 5.62 | 30% | 
Stainless steel (AISI 316, 1.440), black oxide coating. Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
316 Series stainless have excellent corrosion resistance. Stainless steel suitable for marine and other applications.