Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
36650.W0401 | 4 | 4 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 939 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
36650.W0402 | 4 | 5 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 448 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
36650.W0403 | 4 | 6 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
36650.W0404 | 4 | 8 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 2202 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
36650.W0405 | 4 | 10 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 1011 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
36650.W0406 | 5 | 4 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0407 | 5 | 5 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 242 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0408 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 655 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0409 | 5 | 8 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0410 | 5 | 10 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 1015 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0411 | 5 | 12 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 352 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0413 | 5 | 16 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 645 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0414 | 5 | 20 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 720 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
36650.W0417 | 6 | 4 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 519 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0418 | 6 | 5 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 7498 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0419 | 6 | 6 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 742 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0420 | 6 | 8 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0421 | 6 | 10 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1120 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0422 | 6 | 12 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 719 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0424 | 6 | 16 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1285 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0425 | 6 | 20 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 1681 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
36650.W0428 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 539 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
36650.W0429 | 8 | 8 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 611 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
36650.W0430 | 8 | 10 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 506 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
36650.W0431 | 8 | 12 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 206 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
36650.W0432 | 8 | 16 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
36650.W0433 | 8 | 20 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 403 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (P0130).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.