Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | h2 | w1 | |||||||||||||||
36660.W0001 | 4 | 4 | M 3 | 6 | 4 | 3 | 0.3 | 0.4 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 212 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 3 h2 0.3 w1 0.4 | ||||||||||||||||||||||||
36660.W0003 | 4 | 6 | M 3 | 6 | 4 | 3 | 0.3 | 0.4 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 3 h2 0.3 w1 0.4 | ||||||||||||||||||||||||
36660.W0004 | 4 | 8 | M 3 | 6 | 4 | 3 | 0.3 | 0.4 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 3 h2 0.3 w1 0.4 | ||||||||||||||||||||||||
36660.W0005 | 4 | 10 | M 3 | 6 | 4 | 3 | 0.3 | 0.4 | ||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 3 h2 0.3 w1 0.4 | ||||||||||||||||||||||||
36660.W0006 | 5 | 4 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0007 | 5 | 5 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0008 | 5 | 6 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 75 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0009 | 5 | 8 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0010 | 5 | 10 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0011 | 5 | 12 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0012 | 5 | 14 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 14 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0013 | 5 | 16 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0014 | 5 | 20 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.91 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0016 | 5 | 30 | M 4 | 8 | 5 | 4 | 0.9 | 0.8 | ||||||||||||||||
£ 4.91 per unit (click for quantity discounts) Ready to despatch 73 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 8 l2 5 h1 4 h2 0.9 w1 0.8 | ||||||||||||||||||||||||
36660.W0017 | 6 | 4 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0018 | 6 | 5 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 109 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0019 | 6 | 6 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 150 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0020 | 6 | 8 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0021 | 6 | 10 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 6.23 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0025 | 6 | 20 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0026 | 6 | 25 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0027 | 6 | 30 | M 5 | 10 | 6 | 5 | 1.2 | 1.0 | ||||||||||||||||
£ 6.95 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 5 h2 1.2 w1 1.0 | ||||||||||||||||||||||||
36660.W0028 | 8 | 6 | M 6 | 12 | 11 | 6 | 1.3 | 1.2 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 12 l2 11 h1 6 h2 1.3 w1 1.2 | ||||||||||||||||||||||||
36660.W0029 | 8 | 8 | M 6 | 12 | 11 | 6 | 1.3 | 1.2 | ||||||||||||||||
£ 6.65 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 12 l2 11 h1 6 h2 1.3 w1 1.2 | ||||||||||||||||||||||||
36660.W0032 | 8 | 16 | M 6 | 12 | 11 | 6 | 1.3 | 1.2 | ||||||||||||||||
£ 6.65 per unit (click for quantity discounts) Ready to despatch 91 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 12 l2 11 h1 6 h2 1.3 w1 1.2 | ||||||||||||||||||||||||
36660.W0034 | 10 | 8 | M 6 | 12 | 11 | 6 | 1.5 | 1.6 | ||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 6 d3 12 l2 11 h1 6 h2 1.5 w1 1.6 | ||||||||||||||||||||||||
36660.W0036 | 10 | 12 | M 6 | 12 | 11 | 6 | 1.5 | 1.6 | ||||||||||||||||
£ 7.06 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 6 d3 12 l2 11 h1 6 h2 1.5 w1 1.6 | ||||||||||||||||||||||||
36660.W0037 | 10 | 16 | M 6 | 12 | 11 | 6 | 1.5 | 1.6 | ||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 6 d3 12 l2 11 h1 6 h2 1.5 w1 1.6 | ||||||||||||||||||||||||
36660.W0042 | 12 | 12 | M 10 | 20 | 16 | 8 | 2.4 | 2.5 | ||||||||||||||||
£ 9.53 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 8 h2 2.4 w1 2.5 | ||||||||||||||||||||||||
36660.W0043 | 12 | 16 | M 10 | 20 | 16 | 8 | 2.4 | 2.5 | ||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 8 h2 2.4 w1 2.5 | ||||||||||||||||||||||||
36660.W0045 | 12 | 26 | M 10 | 20 | 16 | 8 | 2.4 | 2.5 | ||||||||||||||||
£ 12.39 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0|-0.025 12 l1
+0.05|-0.0 26 d2 M 10 d3 20 l2 16 h1 8 h2 2.4 w1 2.5 |
Stainless steel (AISI 416, 1.4005). Tensile strength 650 N/mm2. Proof stress min. 450 N/mm2, martensitic stainless steel.
Stainless steel 416 is a harder, stronger grade of stainless steel than the 303 stainless alternatives.
They are magnetic and slightly less resistant to corrosion than the 303 alternative (see P0130 or P0132).
For corrosion resistance it is suited to dry atmosphere, fresh water and mild alkalis and acids.
Special lengths and diameters produced to drawings.