Price & Availability | Article | d1 +0,-0.001 | l1 +0.002|-0.000 | d2 | d3 | l2 | h1 | |||||||||||||||||||||
36662.W0320 | (3/16") 0,1870 | (1 1/4") 1,2505 | #8-32 UNC | 5/16" | 3/16" | 5/32" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (3/16") 0,1870 l1
+0.002|-0.000 (1 1/4") 1,2505 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" | ||||||||||||||||||||||||||||
36662.W0404 | (1/4") 0,2495 | (1/4") 0,2505 | #10-32 UNF | 3/8" | 1/4" | 3/16" | ||||||||||||||||||||||
£ 3.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (1/4") 0,2495 l1
+0.002|-0.000 (1/4") 0,2505 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" | ||||||||||||||||||||||||||||
36662.W0424 | (1/4") 0,2495 | (1 1/2") 1,5005 | #10-32 UNF | 3/8" | 1/4" | 3/16" | ||||||||||||||||||||||
£ 4.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (1/4") 0,2495 l1
+0.002|-0.000 (1 1/2") 1,5005 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" | ||||||||||||||||||||||||||||
36662.W0505 | (5/16") 0,3120 | (5/16") 0,3130 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | ||||||||||||||||||||||
£ 5.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (5/16") 0,3120 l1
+0.002|-0.000 (5/16") 0,3130 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" | ||||||||||||||||||||||||||||
36662.W0512 | (5/16") 0,3120 | (3/4") 0,7505 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (5/16") 0,3120 l1
+0.002|-0.000 (3/4") 0,7505 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" | ||||||||||||||||||||||||||||
36662.W0606 | (3/8") 0,3745 | (3/8") 0,3755 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (3/8") 0,3745 l1
+0.002|-0.000 (3/8") 0,3755 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" | ||||||||||||||||||||||||||||
36662.W0610 | (3/8") 0,3745 | (5/8") 0,6255 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (3/8") 0,3745 l1
+0.002|-0.000 (5/8") 0,6255 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" | ||||||||||||||||||||||||||||
36662.W1606 | (3/8") 0,3745 | (3/8") 0,3755 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (3/8") 0,3745 l1
+0.002|-0.000 (3/8") 0,3755 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" | ||||||||||||||||||||||||||||
36662.W0810 | (1/2") 0,4995 | (5/8") 0,6255 | 3/8-16 UNC | 3/4" | 5/8" | 5/16" | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
+0,-0.001 (1/2") 0,4995 l1
+0.002|-0.000 (5/8") 0,6255 d2 3/8-16 UNC d3 3/4" l2 5/8" h1 5/16" |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2. Proof
stress min. 190 N/mm2,
austenitic stainless steel.
303 stainless steel provides good resistance to corrosion and is non-magnetic.
These 303 shoulder screws are less expensive than the 416 stainless steel grade versions (see part no. 36660), which are stronger and harder, but are magnetic.
Typically used for food and pharmaceutical applications.
For Ø16 stainless steel shoulder screws see part no. 33654.