Chain Clamping Set
with lanyard
Price & Availability | Article | Size | For T-slot | d1 | h1 min. | h1 max. | h2 | ||||||||||||
12702.W0012 | 12 | 14, 16 of 18 | M 12 | 100 | 118 | 18 | |||||||||||||
£ 699.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 For T-slot 14, 16 of 18 d1 M 12 h1
min. 100 h1
max. 118 h2 18 | |||||||||||||||||||
12702.W0016 | 16 | 18, 20, 22 or 24 | M 16 | 122 | 153 | 25 | |||||||||||||
£ 978.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 For T-slot 18, 20, 22 or 24 d1 M 16 h1
min. 122 h1
max. 153 h2 25 | |||||||||||||||||||
12702.W0020 | 20 | 22 to 28 | M 20 | 195 | 250 | 41 | |||||||||||||
£ 1,669.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 For T-slot 22 to 28 d1 M 20 h1
min. 195 h1
max. 250 h2 41 | |||||||||||||||||||
12702.W0024 | 24 | 28 to 36 | M 24 | 199 | 260 | 41 | |||||||||||||
£ 2,946.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 For T-slot 28 to 36 d1 M 24 h1
min. 199 h1
max. 260 h2 41 |
Price & Availability | Article | Weight g | h3 | l1 | l2 | Torque to max. Nm | w1 | w2 | A/F | Clamp stroke s1 | Clamping force max. kN | ||||||||||||
12702.W0012 | 853 | 8 | 54 | 34 | 45 | 34 | 47 | 36 | 18 | 15 | |||||||||||||
£ 699.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 853 h3 8 l1 54 l2 34 Torque to
max.
Nm 45 w1 34 w2 47 A/F 36 Clamp stroke s1 18 Clamping force
max.
kN 15 | |||||||||||||||||||||||
12702.W0016 | 1902 | 10 | 70 | 44 | 90 | 37 | 62 | 46 | 31 | 40 | |||||||||||||
£ 978.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1902 h3 10 l1 70 l2 44 Torque to
max.
Nm 90 w1 37 w2 62 A/F 46 Clamp stroke s1 31 Clamping force
max.
kN 40 | |||||||||||||||||||||||
12702.W0020 | 6037 | 10 | 98 | 64 | 190 | 58 | 86 | 65 | 55 | 75 | |||||||||||||
£ 1,669.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6037 h3 10 l1 98 l2 64 Torque to
max.
Nm 190 w1 58 w2 86 A/F 65 Clamp stroke s1 55 Clamping force
max.
kN 75 | |||||||||||||||||||||||
12702.W0024 | 6040 | 10 | 98 | 64 | 300 | 58 | 86 | 65 | 61 | 120 | |||||||||||||
£ 2,946.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6040 h3 10 l1 98 l2 64 Torque to
max.
Nm 300 w1 58 w2 86 A/F 65 Clamp stroke s1 61 Clamping force
max.
kN 120 |
Hardened and tempered alloy steel.
For use with chain clamp set 12700. Tension hook provides final clamping and tightening of component when chain clamp 12700 is used. Counter catch hook is for the iniatial pre-tightening of chain prior to final clamping.
Comes complete with safety lanyard.