Price & Availability | Article | Size | For T-slot | Combined chain length max. | d1 | h1 min. | h1 max. | h2 min. | h2 max. | h3 | h4 | h5 | ||||||||||||||||||
12700.W0112 | 12 | 14, 16 of 18 | 1302 | M12 | 83 | 108.0 | 100 | 118 | 18 | 18 | 8 | |||||||||||||||||||
£ 1,017.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 For T-slot 14, 16 of 18 Combined chain length
max. 1302 d1 M12 h1
min. 83 h1
max. 108.0 h2
min. 100 h2
max. 118 h3 18 h4 18 h5 8 | ||||||||||||||||||||||||||||||
12700.W0116 | 16 | 18, 20, 22 or 24 | 1829 | M16 | 110 | 146.0 | 122 | 153 | 25 | 25 | 10 | |||||||||||||||||||
£ 1,469.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 For T-slot 18, 20, 22 or 24 Combined chain length
max. 1829 d1 M16 h1
min. 110 h1
max. 146.0 h2
min. 122 h2
max. 153 h3 25 h4 25 h5 10 | ||||||||||||||||||||||||||||||
12700.W0120 | 20 | 22 to 28 | 4940 | M20 | 162 | 205.5 | 195 | 250 | 41 | 41 | 10 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 For T-slot 22 to 28 Combined chain length
max. 4940 d1 M20 h1
min. 162 h1
max. 205.5 h2
min. 195 h2
max. 250 h3 41 h4 41 h5 10 | ||||||||||||||||||||||||||||||
12700.W0124 | 24 | 28 to 36 | 4940 | M24 | 166 | 209.0 | 199 | 260 | 41 | 41 | 10 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 For T-slot 28 to 36 Combined chain length
max. 4940 d1 M24 h1
min. 166 h1
max. 209.0 h2
min. 199 h2
max. 260 h3 41 h4 41 h5 10 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | Permissible torque max. Nm | w1 | w2 | w4 | A/F | Stroke s1 | Clamp stroke s2 | Clamping force max. kN | ||||||||||||||||||
12700.W0112 | 853 | 50 | 34 | 54 | 45 | 34 | 47 | 21 | 36 | 25.0 | 18 | 15 | |||||||||||||||||||
£ 1,017.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 853 l1 50 l2 34 l3 54 Permissible torque
max.
Nm 45 w1 34 w2 47 w4 21 A/F 36 Stroke s1 25.0 Clamp stroke s2 18 Clamping force
max.
kN 15 | |||||||||||||||||||||||||||||||
12700.W0116 | 1902 | 64 | 44 | 70 | 90 | 37 | 62 | 29 | 46 | 36.0 | 31 | 40 | |||||||||||||||||||
£ 1,469.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1902 l1 64 l2 44 l3 70 Permissible torque
max.
Nm 90 w1 37 w2 62 w4 29 A/F 46 Stroke s1 36.0 Clamp stroke s2 31 Clamping force
max.
kN 40 | |||||||||||||||||||||||||||||||
12700.W0120 | 6037 | 91 | 64 | 98 | 190 | 58 | 86 | 48 | 65 | 43.5 | 55 | 75 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6037 l1 91 l2 64 l3 98 Permissible torque
max.
Nm 190 w1 58 w2 86 w4 48 A/F 65 Stroke s1 43.5 Clamp stroke s2 55 Clamping force
max.
kN 75 | |||||||||||||||||||||||||||||||
12700.W0124 | 6040 | 91 | 64 | 98 | 300 | 58 | 86 | 48 | 65 | 43.0 | 61 | 120 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6040 l1 91 l2 64 l3 98 Permissible torque
max.
Nm 300 w1 58 w2 86 w4 48 A/F 65 Stroke s1 43.0 Clamp stroke s2 61 Clamping force
max.
kN 120 |
Alloy steel.
Set contents:
1 x tension hook,
1 x take-up hook,
1 x clamp chain protection set,
.W0112 (2 x 492mm, 1 x 238mm, 1 x 15,9mm),
.W0116 (1x991mm, 1x229mm, 1x483, 1x25mm),
4 x split chain links,
6 x plastic protectors (to protect the workpiece),
1 x chain clamp protection lanyard.
Note: M20 and M24 clamp sets only have 3 chain lengths.
For clamping valves, flanges, pump cases etc - can be used on fixture sub-plates or machine tables. The clamping force is generated by the eccentric shaft, and the force is determined by the take-up which is adjusted using the knurled screw. Please order T-nuts no. 24000 separately if required.
The even distribution of the clamping force reduces workpiece deformation. The workpieces are protected from marking of the chain by plastic protectors which are locked into the chain segments. Chains enable a large range of adjustment. See table opposite for details for achievable clamping forces.