Price & Availability | Article | Size | Type | Length nom. | l1 | l2 | w1 | w2 | w3 | Clamping force to be secured max. kN | Qty/pack | Weight g | ||||||||||||
12705.W0012 | 12 | Lanyard | - | - | - | - | - | - | 15 | - | 280 | |||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Lanyard Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 280 | ||||||||||||||||||||||||
12705.W0016 | 16 | Lanyard | - | - | - | - | - | - | 40 | - | 350 | |||||||||||||
£ 90.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Lanyard Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 350 | ||||||||||||||||||||||||
12705.W0020 | 20 | Lanyard | - | - | - | - | - | - | 75 | - | 1313 | |||||||||||||
£ 224.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Lanyard Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN 75 Qty/pack - Weight
g 1313 | ||||||||||||||||||||||||
12705.W0024 | 24 | Lanyard | - | - | - | - | - | - | 120 | - | 1313 | |||||||||||||
£ 237.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Lanyard Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN 120 Qty/pack - Weight
g 1313 | ||||||||||||||||||||||||
12705.W0112 | 12 | Workpiece Protector | - | - | - | - | - | - | - | 6 | 3 | |||||||||||||
£ 72.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Workpiece Protector Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 6 Weight
g 3 | ||||||||||||||||||||||||
12705.W0116 | 16 | Workpiece Protector | - | - | - | - | - | - | - | 6 | 5 | |||||||||||||
£ 78.41 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Workpiece Protector Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 6 Weight
g 5 | ||||||||||||||||||||||||
12705.W0120 | 20 | Workpiece Protector | - | - | - | - | - | - | - | 6 | 10 | |||||||||||||
£ 82.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Workpiece Protector Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 6 Weight
g 10 | ||||||||||||||||||||||||
12705.W0124 | 24 | Workpiece Protector | - | - | - | - | - | - | - | 6 | 16 | |||||||||||||
£ 90.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Workpiece Protector Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 6 Weight
g 16 | ||||||||||||||||||||||||
12705.W0212 | 12 | Chain Link | - | - | 15.87 | 14 | 22 | 13 | 15 | - | 15 | |||||||||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Link Length
nom. - l1 - l2 15.87 w1 14 w2 22 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 15 | ||||||||||||||||||||||||
12705.W0216 | 16 | Chain Link | - | - | 25.40 | 21 | 39 | 25 | 40 | - | 67 | |||||||||||||
£ 11.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Chain Link Length
nom. - l1 - l2 25.40 w1 21 w2 39 w3 25 Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 67 | ||||||||||||||||||||||||
12705.W0220 | 20 | Chain Link | - | - | 31.75 | 26 | 44 | 29 | 75 | - | 113 | |||||||||||||
£ 39.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Chain Link Length
nom. - l1 - l2 31.75 w1 26 w2 44 w3 29 Clamping force to be secured
max.
kN 75 Qty/pack - Weight
g 113 | ||||||||||||||||||||||||
12705.W0224 | 24 | Chain Link | - | - | 38.10 | 33 | 59 | 38 | 120 | - | 274 | |||||||||||||
£ 64.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Chain Link Length
nom. - l1 - l2 38.10 w1 33 w2 59 w3 38 Clamping force to be secured
max.
kN 120 Qty/pack - Weight
g 274 | ||||||||||||||||||||||||
12705.W0312 | 12 | Cotter Pin | - | - | - | - | - | - | - | 10 | 0.5 | |||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Cotter Pin Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 10 Weight
g 0.5 | ||||||||||||||||||||||||
12705.W0316 | 16 | Cotter Pin | - | - | - | - | - | - | - | 10 | 1.0 | |||||||||||||
£ 19.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Cotter Pin Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 10 Weight
g 1.0 | ||||||||||||||||||||||||
12705.W0320 | 20 | Cotter Pin | - | - | - | - | - | - | - | 10 | 2.2 | |||||||||||||
£ 38.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Cotter Pin Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 10 Weight
g 2.2 | ||||||||||||||||||||||||
12705.W0324 | 24 | Cotter Pin | - | - | - | - | - | - | - | 10 | 6.5 | |||||||||||||
£ 39.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Cotter Pin Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 10 Weight
g 6.5 | ||||||||||||||||||||||||
12705.W0412 | 12 | Chain | 125 | 111 | 15.87 | 15 | 20 | 13 | 15 | - | 114 | |||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 125 l1 111 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 114 | ||||||||||||||||||||||||
12705.W0413 | 12 | Chain | 250 | 238 | 15.87 | 15 | 20 | 13 | 15 | - | 228 | |||||||||||||
£ 14.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 250 l1 238 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 228 | ||||||||||||||||||||||||
12705.W0414 | 12 | Chain | 500 | 492 | 15.87 | 15 | 20 | 13 | 15 | - | 455 | |||||||||||||
£ 30.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 500 l1 492 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 455 | ||||||||||||||||||||||||
12705.W0415 | 12 | Chain | 1000 | 1000 | 15.87 | 15 | 20 | 13 | 15 | - | 910 | |||||||||||||
£ 41.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 1000 l1 1000 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 910 | ||||||||||||||||||||||||
12705.W0416 | 16 | Chain | 125 | 127 | 25.40 | 21 | 23 | 25 | 40 | - | 335 | |||||||||||||
£ 15.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Chain Length
nom. 125 l1 127 l2 25.40 w1 21 w2 23 w3 25 Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 335 | ||||||||||||||||||||||||
12705.W0417 | 16 | Chain | 250 | 229 | 25.40 | 21 | 23 | 25 | 40 | - | 670 | |||||||||||||
£ 23.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Chain Length
nom. 250 l1 229 l2 25.40 w1 21 w2 23 w3 25 Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 670 | ||||||||||||||||||||||||
12705.W0418 | 16 | Chain | 500 | 483 | 25.40 | 21 | 23 | 25 | 40 | - | 1340 | |||||||||||||
£ 37.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Chain Length
nom. 500 l1 483 l2 25.40 w1 21 w2 23 w3 25 Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 1340 | ||||||||||||||||||||||||
12705.W0419 | 16 | Chain | 1000 | 991 | 25.40 | 21 | 23 | 25 | 40 | - | 2680 | |||||||||||||
£ 62.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Chain Length
nom. 1000 l1 991 l2 25.40 w1 21 w2 23 w3 25 Clamping force to be secured
max.
kN 40 Qty/pack - Weight
g 2680 | ||||||||||||||||||||||||
12705.W0420 | 20 | Chain | 1000 | 984 | 31.75 | 26 | 44 | 29 | 75 | - | 3720 | |||||||||||||
£ 291.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Chain Length
nom. 1000 l1 984 l2 31.75 w1 26 w2 44 w3 29 Clamping force to be secured
max.
kN 75 Qty/pack - Weight
g 3720 | ||||||||||||||||||||||||
12705.W0421 | 20 | Chain | 1500 | 1492 | 31.75 | 26 | 44 | 29 | 75 | - | 5580 | |||||||||||||
£ 402.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Chain Length
nom. 1500 l1 1492 l2 31.75 w1 26 w2 44 w3 29 Clamping force to be secured
max.
kN 75 Qty/pack - Weight
g 5580 | ||||||||||||||||||||||||
12705.W0422 | 20 | Chain | 2000 | 2000 | 31.75 | 26 | 44 | 29 | 75 | - | 7440 | |||||||||||||
£ 531.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 Type Chain Length
nom. 2000 l1 2000 l2 31.75 w1 26 w2 44 w3 29 Clamping force to be secured
max.
kN 75 Qty/pack - Weight
g 7440 | ||||||||||||||||||||||||
12705.W0424 | 24 | Chain | 1000 | 1028 | 38.10 | 33 | 54 | 38 | 120 | - | 7050 | |||||||||||||
£ 532.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Chain Length
nom. 1000 l1 1028 l2 38.10 w1 33 w2 54 w3 38 Clamping force to be secured
max.
kN 120 Qty/pack - Weight
g 7050 | ||||||||||||||||||||||||
12705.W0425 | 24 | Chain | 1500 | 1485 | 38.10 | 33 | 54 | 38 | 120 | - | 10575 | |||||||||||||
£ 721.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Chain Length
nom. 1500 l1 1485 l2 38.10 w1 33 w2 54 w3 38 Clamping force to be secured
max.
kN 120 Qty/pack - Weight
g 10575 | ||||||||||||||||||||||||
12705.W0426 | 24 | Chain | 2000 | 2019 | 38.10 | 33 | 54 | 38 | 120 | - | 14100 | |||||||||||||
£ 963.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 Type Chain Length
nom. 2000 l1 2019 l2 38.10 w1 33 w2 54 w3 38 Clamping force to be secured
max.
kN 120 Qty/pack - Weight
g 14100 |
Lanyard: for use with chain clamp, when properly assembled prevents chain from snapping uncontrolled if chain breaks.
Protective element: can be placed between chain and workpiece to protect surfaces.
Chain Links: for use to connect chain of different lengths to expand chain capacity and hence accomodate larger workpieces.
Chain: DIN8187, as well as being extended with the use of connecting links, can also be shortened to suit requirements. Chain is pre-tensioned to minimise elongation.
If the lanyard system is damaged the entire lanyard set must be replaced.