Chain Clamping Set
with lanyard
Price & Availability | Article | Size | l1 | l2 | l3 | w1 | A/F | Clamping force max. kN | Weight g | ||||||||||||||||||
12704.W0012 | 12 | 111-147 | 97 | 52 | 14 | 24 | 15 | 240 | |||||||||||||||||||
£ 218.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 l1 111-147 l2 97 l3 52 w1 14 A/F 24 Clamping force
max.
kN 15 Weight
g 240 | |||||||||||||||||||||||||||
12704.W0016 | 16 | 151-203 | 126 | 66 | 20 | 30 | 40 | 720 | |||||||||||||||||||
£ 331.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 l1 151-203 l2 126 l3 66 w1 20 A/F 30 Clamping force
max.
kN 40 Weight
g 720 | |||||||||||||||||||||||||||
12704.W0020 | 20 | 206-270 | 180 | 100 | 31 | 50 | 75 | 2222 | |||||||||||||||||||
£ 1,299.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 l1 206-270 l2 180 l3 100 w1 31 A/F 50 Clamping force
max.
kN 75 Weight
g 2222 | |||||||||||||||||||||||||||
12704.W0024 | 24 | 214-284 | 180 | 105 | 31 | 50 | 120 | 3517 | |||||||||||||||||||
£ 1,626.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 l1 214-284 l2 180 l3 105 w1 31 A/F 50 Clamping force
max.
kN 120 Weight
g 3517 |
Alloy steel.
For use with chain clamp set 12700. The turnbuckle is clamped between the chains using two locking links. The chain is pre-tensioned by turning, and the play (caused by lengthening of the chain) is removed.