Chain Clamping Set
with lanyard
Price & Availability | Article | Size | 2r | d1 | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | Weight g | ||||||||||||||||||
12706.W0012 | 12 | 80 | 13.5 | 20 | M 6 | 80 | 35 | 67 | 27 | 5.5 | 118 | 59 | 19 | 42 | - | 47 | 20 | 3230 | |||||||||||||||||||
£ 396.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 2r 80 d1 13.5 d2 20 d3 M 6 h1 80 h2 35 h3 67 h4 27 h5 5.5 l1 118 l2 59 l3 19 l4 42 l5 - w1 47 w2 20 Weight
g 3230 | |||||||||||||||||||||||||||||||||||||
12706.W0016 | 16 | 100 | 17.5 | 26 | M 6 | 100 | 44 | 33 | 33 | 5.5 | 148 | 74 | 24 | 44 | - | 47 | 20 | 3960 | |||||||||||||||||||
£ 540.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 2r 100 d1 17.5 d2 26 d3 M 6 h1 100 h2 44 h3 33 h4 33 h5 5.5 l1 148 l2 74 l3 24 l4 44 l5 - w1 47 w2 20 Weight
g 3960 | |||||||||||||||||||||||||||||||||||||
12706.W0020 | 20 | 270 | 22.0 | 33 | M 6 | 250 | 102 | 161 | 91 | 5.5 | 360 | 100 | 45 | 44 | 160 | 78 | 20 | 32455 | |||||||||||||||||||
£ 1,504.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 2r 270 d1 22.0 d2 33 d3 M 6 h1 250 h2 102 h3 161 h4 91 h5 5.5 l1 360 l2 100 l3 45 l4 44 l5 160 w1 78 w2 20 Weight
g 32455 | |||||||||||||||||||||||||||||||||||||
12706.W0024 | 24 | 270 | 22.0 | 40 | M 6 | 250 | 102 | 161 | 91 | 5.5 | 360 | 100 | 45 | 44 | 160 | 78 | 20 | 31760 | |||||||||||||||||||
£ 2,123.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 2r 270 d1 22.0 d2 40 d3 M 6 h1 250 h2 102 h3 161 h4 91 h5 5.5 l1 360 l2 100 l3 45 l4 44 l5 160 w1 78 w2 20 Weight
g 31760 |
Ideal for use when clamping components with chain clamp set 12700. 2 off prisims provide ideal support for components with large circumferences. Sold individually.