Chain Clamping Set
with lanyard
Price & Availability | Article | Description | h1 | h2 | h3 | l1 | |||||||||||||||
12750.W0040 | Set: Clamp, 1m Chain, Chain Anchor | 89 | 49 | - | 108 | ||||||||||||||||
£ 685.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Set: Clamp, 1m Chain, Chain Anchor h1 89 h2 49 h3 - l1 108 | |||||||||||||||||||||
12750.W0900 | Chain - 1m | - | - | - | - | ||||||||||||||||
£ 69.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Chain - 1m h1 - h2 - h3 - l1 - | |||||||||||||||||||||
12750.W0905 | Quick Chain Link | - | - | - | - | ||||||||||||||||
£ 6.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Quick Chain Link h1 - h2 - h3 - l1 - | |||||||||||||||||||||
12750.W0910 | Chain Anchor | - | - | 22 | - | ||||||||||||||||
£ 151.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Chain Anchor h1 - h2 - h3 22 l1 - |
Price & Availability | Article | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | A/F | Clamp reach s1 | Clamping force max. kN | |||||||||||||||
12750.W0040 | 12.5 | - | - | - | 40 | 16 | - | - | 11 | 33 | 16 | ||||||||||||||||
£ 685.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 12.5 l3 - l4 - l5 - w1 40 w2 16 w3 - w4 - A/F 11 Clamp reach s1 33 Clamping force
max.
kN 16 | |||||||||||||||||||||||||||
12750.W0900 | - | - | - | 19.05 | - | - | 19.5 | - | - | - | - | ||||||||||||||||
£ 69.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - l3 - l4 - l5 19.05 w1 - w2 - w3 19.5 w4 - A/F - Clamp reach s1 - Clamping force
max.
kN - | |||||||||||||||||||||||||||
12750.W0905 | - | - | - | 19.05 | - | - | - | - | - | - | - | ||||||||||||||||
£ 6.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - l3 - l4 - l5 19.05 w1 - w2 - w3 - w4 - A/F - Clamp reach s1 - Clamping force
max.
kN - | |||||||||||||||||||||||||||
12750.W0910 | - | 26 | 17 | - | - | - | - | 40 | - | - | - | ||||||||||||||||
£ 151.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 - l3 26 l4 17 l5 - w1 - w2 - w3 - w4 40 A/F - Clamp reach s1 - Clamping force
max.
kN - |
Clamp: as part no. 10650.
Chain: steel, 19,05mm pitch - 1 metre.
Chain anchor: steel.
Quick chain link: steel.
Provides strong and even clamping of large diameter workpieces.
Extra lengths of chain can be ordered and linked together.
Clamp or unclamp with a simple turn of the red key. The chain can then easily be removed clear from the workpiece.
Chains with rubber protective pads can also be provided on request (min. radius 200mm).