Chain Clamping Set
with lanyard
Units | Price/unit after discount | Applied Discount |
1-4 | £ 685.91 | 0% |
5-9 | £ 651.61 | 5% |
10-19 | £ 617.32 | 10% |
20+ | £ 583.02 | 15% |
Clamp: as part no. 10650.
Chain: steel, 19,05mm pitch - 1 metre.
Chain anchor: steel.
Quick chain link: steel.
Provides strong and even clamping of large diameter workpieces.
Extra lengths of chain can be ordered and linked together.
Clamp or unclamp with a simple turn of the red key. The chain can then easily be removed clear from the workpiece.
Chains with rubber protective pads can also be provided on request (min. radius 200mm).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com