Chain Clamping Set
with lanyard
| Price & Availability | Article | Description | d1 | h1 | h2 | l1 | |||||||||||||||
| 12752.W0001 | Set: Clamp, Chain (3m), Chain Anchor | 17 | 111 | 35 | 108 | ||||||||||||||||
£ 2,308.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Set: Clamp, Chain (3m), Chain Anchor d1 17 h1 111 h2 35 l1 108 | |||||||||||||||||||||
| Price & Availability | Article | l2 | l3 | l4 | l5 | w1 | w2 | w3 | A/F | Clamp reach s1 | Clamping force max. kN | |||||||||||||||
| 12752.W0001 | 12 | 57 | 28 | 25.4 | 50 | 25.4 | 50 | 13 | 30 | 50 | ||||||||||||||||
£ 2,308.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l2 12 l3 57 l4 28 l5 25.4 w1 50 w2 25.4 w3 50 A/F 13 Clamp reach s1 30 Clamping force
max.
kN 50 | ||||||||||||||||||||||||||
Clamp - as part no. 10678.
Chain - steel, 25,4 pitch. 3m long.
Chain anchor - steel.
Heavy clamping forces of up to 50kN. Provides strong and even clamping of large diameter workpieces.
Clamp or unclamp with a simple turn of hexagon socket. Chain can be easily removed clear from the workpiece.
Please use socket head cap screw of strength class 12,9 for mounting. Please order T-nuts to suit your application separately, if required see part 24000.