Chain Clamping Set
with lanyard
Price & Availability | Article | Size | For T-slot | d1 | h1 min. | h1 max. | h2 | l1 | l2 | w1 | w2 | Stroke s1 | Clamping force max. kN | Weight g | ||||||||||||
12703.W0016 | 16 | 18, 20, 22 or 24 | M16 | 110 | 146.0 | 25 | 64 | 44 | 37 | 29 | 36.0 | 40 | 1235 | |||||||||||||
£ 360.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 For T-slot 18, 20, 22 or 24 d1 M16 h1
min. 110 h1
max. 146.0 h2 25 l1 64 l2 44 w1 37 w2 29 Stroke s1 36.0 Clamping force
max.
kN 40 Weight
g 1235 | ||||||||||||||||||||||||||
12703.W0020 | 20 | 22 to 28 | M20 | 162 | 205.5 | 41 | 91 | 64 | 58 | 48 | 43.5 | 75 | 4088 | |||||||||||||
£ 890.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 For T-slot 22 to 28 d1 M20 h1
min. 162 h1
max. 205.5 h2 41 l1 91 l2 64 w1 58 w2 48 Stroke s1 43.5 Clamping force
max.
kN 75 Weight
g 4088 | ||||||||||||||||||||||||||
12703.W0024 | 24 | 28 to 36 | M24 | 166 | 209.0 | 41 | 91 | 64 | 58 | 48 | 43.0 | 120 | 4145 | |||||||||||||
£ 1,040.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 For T-slot 28 to 36 d1 M24 h1
min. 166 h1
max. 209.0 h2 41 l1 91 l2 64 w1 58 w2 48 Stroke s1 43.0 Clamping force
max.
kN 120 Weight
g 4145 |
Alloy steel.
For use with chain clamp set 12700. Counter catch hook is for the pre-tightening of chain prior to final clamping.