Price & Availability | Article | Size | Type | Length nom. | l1 | l2 | w1 | w2 | w3 | Clamping force to be secured max. kN | Qty/pack | Weight g | ||||||||||||
12705.W0012 | 12 | Lanyard | - | - | - | - | - | - | 15 | - | 280 | |||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Lanyard Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 280 | ||||||||||||||||||||||||
12705.W0116 | 16 | Workpiece Protector | - | - | - | - | - | - | - | 6 | 5 | |||||||||||||
£ 78.41 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 Type Workpiece Protector Length
nom. - l1 - l2 - w1 - w2 - w3 - Clamping force to be secured
max.
kN - Qty/pack 6 Weight
g 5 | ||||||||||||||||||||||||
12705.W0413 | 12 | Chain | 250 | 238 | 15.87 | 15 | 20 | 13 | 15 | - | 228 | |||||||||||||
£ 14.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 250 l1 238 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 228 | ||||||||||||||||||||||||
12705.W0414 | 12 | Chain | 500 | 492 | 15.87 | 15 | 20 | 13 | 15 | - | 455 | |||||||||||||
£ 30.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 500 l1 492 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 455 | ||||||||||||||||||||||||
12705.W0415 | 12 | Chain | 1000 | 1000 | 15.87 | 15 | 20 | 13 | 15 | - | 910 | |||||||||||||
£ 41.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 Type Chain Length
nom. 1000 l1 1000 l2 15.87 w1 15 w2 20 w3 13 Clamping force to be secured
max.
kN 15 Qty/pack - Weight
g 910 |
Lanyard: for use with chain clamp, when properly assembled prevents chain from snapping uncontrolled if chain breaks.
Protective element: can be placed between chain and workpiece to protect surfaces.
Chain Links: for use to connect chain of different lengths to expand chain capacity and hence accomodate larger workpieces.
Chain: DIN8187, as well as being extended with the use of connecting links, can also be shortened to suit requirements. Chain is pre-tensioned to minimise elongation.
If the lanyard system is damaged the entire lanyard set must be replaced.