Eccentric Clamps
side action
Price & Availability | Article | w1 -0.05|-0.15 | w2 | l1 | d1 | d2 tol. h9 | d3 | d4 Corres. handle dia. 74600 | l2 | r1 | r2 | R3 | r4 | Stroke s1 | Weight g | ||||||||||||||||||
12505.W0210 | 13 | 11 | 28 | 24 | 8 | M 6 | 8 | 9 | 12.0 | 13.3 | 14.6 | 15.3 | 3.3 | 50 | |||||||||||||||||||
£ 17.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
-0.05|-0.15 13 w2 11 l1 28 d1 24 d2
tol. h9 8 d3 M 6 d4 Corres. handle dia. 74600 8 l2 9 r1 12.0 r2 13.3 R3 14.6 r4 15.3 Stroke s1 3.3 Weight
g 50 | |||||||||||||||||||||||||||||||||
12505.W0220 | 15 | 13 | 32 | 30 | 10 | M 8 | 10 | 12 | 15.0 | 16.7 | 18.3 | 19.1 | 4.1 | 100 | |||||||||||||||||||
£ 20.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
-0.05|-0.15 15 w2 13 l1 32 d1 30 d2
tol. h9 10 d3 M 8 d4 Corres. handle dia. 74600 10 l2 12 r1 15.0 r2 16.7 R3 18.3 r4 19.1 Stroke s1 4.1 Weight
g 100 | |||||||||||||||||||||||||||||||||
12505.W0230 | 17 | 15 | 36 | 35 | 12 | M10 | 12 | 15 | 17.5 | 19.4 | 21.3 | 22.3 | 4.8 | 150 | |||||||||||||||||||
£ 23.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
-0.05|-0.15 17 w2 15 l1 36 d1 35 d2
tol. h9 12 d3 M10 d4 Corres. handle dia. 74600 12 l2 15 r1 17.5 r2 19.4 R3 21.3 r4 22.3 Stroke s1 4.8 Weight
g 150 |
Body: sintered steel, case hardened.
These eccentric clamps provide constant clamping force and are self-locking in any position. Use in conjunction with gear lever handle part 74600.