Adj. Plain Clamps
with adjusting screw
Price & Availability | Article | Size | For T-slot | d1 | d2 | d3 | d4 | h1 min.|max. | h2 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
10588.W0122 | 22 | 12 | M10 | 35 | M 6 | 14 | 40-73 | 35 | 65 | 12 | 36.0 | 480 | |||||||||||||||||||
£ 201.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For T-slot 12 d1 M10 d2 35 d3 M 6 d4 14 h1
min.|max. 40-73 h2 35 l1 65 l2 12 w1 36.0 Weight
g 480 | |||||||||||||||||||||||||||||||
10588.W0123 | 22 | 14 | M12 | 40 | M 6 | 13 | 40-73 | 35 | 65 | 12 | 36.0 | 480 | |||||||||||||||||||
£ 201.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For T-slot 14 d1 M12 d2 40 d3 M 6 d4 13 h1
min.|max. 40-73 h2 35 l1 65 l2 12 w1 36.0 Weight
g 480 | |||||||||||||||||||||||||||||||
10588.W0130 | 30 | 14 | M12 | 70 | M 8 | 13 | 66-128 | 60 | 135 | 12 | 44.5 | 2300 | |||||||||||||||||||
£ 207.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 For T-slot 14 d1 M12 d2 70 d3 M 8 d4 13 h1
min.|max. 66-128 h2 60 l1 135 l2 12 w1 44.5 Weight
g 2300 | |||||||||||||||||||||||||||||||
10588.W0132 | 32 | 14 | M12 | 70 | M 8 | 13 | 66-110 | 60 | 95 | 12 | 44.5 | 1570 | |||||||||||||||||||
£ 203.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 32 For T-slot 14 d1 M12 d2 70 d3 M 8 d4 13 h1
min.|max. 66-110 h2 60 l1 95 l2 12 w1 44.5 Weight
g 1570 | |||||||||||||||||||||||||||||||
10588.W0140 | 40 | 18 | M16 | 150 | M 8 | 17 | 76-120 | 70 | 110 | 16 | 47.5 | 2290 | |||||||||||||||||||
£ 238.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 For T-slot 18 d1 M16 d2 150 d3 M 8 d4 17 h1
min.|max. 76-120 h2 70 l1 110 l2 16 w1 47.5 Weight
g 2290 | |||||||||||||||||||||||||||||||
10558.W0143 | 43 | 18 | M16 | 150 | M 8 | 17 | 75-150 | 70 | 155 | 16 | 47.5 | 3344 | |||||||||||||||||||
£ 247.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 43 For T-slot 18 d1 M16 d2 150 d3 M 8 d4 17 h1
min.|max. 75-150 h2 70 l1 155 l2 16 w1 47.5 Weight
g 3344 | |||||||||||||||||||||||||||||||
10558.W0149 | 49 | 22 | M20 | 200 | M10 | 21 | 87-168 | 80 | 175 | 19 | 58.0 | 5286 | |||||||||||||||||||
£ 335.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 For T-slot 22 d1 M20 d2 200 d3 M10 d4 21 h1
min.|max. 87-168 h2 80 l1 175 l2 19 w1 58.0 Weight
g 5286 |
Steel, tempered and galvanised (black).
Spacer element only and bolts.
Further space elements could be added to achieve required clamping height.