One-Touch Clampers
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 32.51 | 0% |
| 5-9 | £ 30.88 | 5% |
| 10-19 | £ 29.26 | 10% |
| 20+ | £ 27.63 | 15% |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: hardened stainless steel (AISI 440B, 1.4112).
Mount two centering and two floating bushes into the mounting plate to achieve optimal repeatability. The floating bush has a groove which serves as a differentiation mark.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com