XYZ Xpansion Pins
press-fit
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 34.25 | 0% |
| 5-9 | £ 32.54 | 5% |
| 10-19 | £ 30.83 | 10% |
| 20+ | £ 29.11 | 15% |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: hardened stainless steel (AISI 440B, 1.4112).
Mount two centering and two floating bushes into the mounting plate to achieve optimal repeatability. The floating bush has a groove which serves as a differentiation mark.