One-Touch Clampers
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 256.29 | 0% |
| 10-19 | £ 230.66 | 10% |
| 20-49 | £ 217.85 | 15% |
| 50-99 | £ 205.03 | 20% |
| 100+ | £ 192.22 | 25% |
Steel, heat-treated alloy, black oxide finish.
Tensile strength 180,000+ PSI or 1241 MPa.
Hardness 46 HRc.
Easy locating - installs and locks in seconds.
Offers ±0,0004" repeatability.
The exclusive self-extracting mechanism eliminates the need for prying, pounding or using jack screws to seperate fixture and base plates. It enables the locator unit to be easily removed from counterbored installations.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com