XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-9 | £ 241.20 | 0% |
10-19 | £ 217.08 | 10% |
20-49 | £ 205.02 | 15% |
50-99 | £ 192.96 | 20% |
100+ | £ 180.90 | 25% |
Steel, heat-treated alloy, black oxide finish.
Tensile strength 180,000+ PSI or 1241 MPa.
Hardness 46 HRc.
Easy locating - installs and locks in seconds.
Offers ±0,0004" repeatability.
The exclusive self-extracting mechanism eliminates the need for prying, pounding or using jack screws to seperate fixture and base plates. It enables the locator unit to be easily removed from counterbored installations.