XYZ Xpansion Pins
press-fit
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 391.73 | 0% |
| 10-19 | £ 352.56 | 10% |
| 20-49 | £ 332.97 | 15% |
| 50-99 | £ 313.38 | 20% |
| 100+ | £ 293.80 | 25% |
Steel, heat-treated alloy, black oxide finish.
Tensile strength 180,000+ PSI or 1241 MPa.
Hardness 46 HRc.
Easy locating - installs and locks in seconds.
Offers ±0,0004" repeatability.
The exclusive self-extracting mechanism eliminates the need for prying, pounding or using jack screws to seperate fixture and base plates. It enables the locator unit to be easily removed from counterbored installations.