Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 56.65 | 0% |
3-4 | £ 50.99 | 10% |
5-9 | £ 48.15 | 15% |
10-19 | £ 45.32 | 20% |
20+ | £ 42.49 | 25% |
Body: aluminium.
Spindle: steel, tempered with trapezoidal self locking thread.
Individual parts can be combined to create screw jacks of varying heights (maximum 350mm).
Max. static load (30kN.) applies for heights up to 350mm, above which there is danger of buckling.
Do not adjust screw jack under load.