Screw Jack
aluminium
Price & Availability | Article | Type | Size | h1 min. | h1 max. | d1 | d2 | d3 | d4 | d5 | Static load max. kN | Weight g | ||||||||||||||||||
15002.W0052 | Medium Duty | 52 | 42 | 52 | 50 | 50 | M12 | 30x4 | M38x2 | 100 | 550 | |||||||||||||||||||
£ 75.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty Size 52 h1
min. 42 h1
max. 52 d1 50 d2 50 d3 M12 d4 30x4 d5 M38x2 Static load
max.
kN 100 Weight
g 550 | ||||||||||||||||||||||||||||||
15002.W0070 | Medium Duty | 70 | 50 | 70 | 50 | 50 | M12 | 30x4 | M38x2 | 100 | 620 | |||||||||||||||||||
£ 89.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty Size 70 h1
min. 50 h1
max. 70 d1 50 d2 50 d3 M12 d4 30x4 d5 M38x2 Static load
max.
kN 100 Weight
g 620 | ||||||||||||||||||||||||||||||
15002.W0100 | Medium Duty | 100 | 70 | 100 | 50 | 50 | M12 | 30x4 | M38x2 | 100 | 948 | |||||||||||||||||||
£ 92.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty Size 100 h1
min. 70 h1
max. 100 d1 50 d2 50 d3 M12 d4 30x4 d5 M38x2 Static load
max.
kN 100 Weight
g 948 |
Body: carbon steel, enamelled.
Spindle: trapezoidal thread, self-locking with end stop.
The threaded centering hole (M12) on the top surface of the screw jack enables secure fixing of support accessories 15042 and 15062, whilst the M38x2 base thread allows expansion of the screw jack height.
For table of support and locating element compatibility see technical pages.
Do not adjust screw jack when under load.