Screw Jack
aluminium
Price & Availability | Article | h1 min. | h1 max. | d1 | d2 | w1 | w2 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
15320.W0030 | 200 | 300 | 12 | 40x7 | 26 | 190 | 220 | 65 | 80 | 8000 | |||||||||||||||||||
£ 482.63 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 200 h1
max. 300 d1 12 d2 40x7 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 80 Weight
g 8000 | |||||||||||||||||||||||||||||
15320.W0046 | 290 | 470 | 12 | 40x7 | 26 | 190 | 220 | 65 | 60 | 10000 | |||||||||||||||||||
£ 581.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 290 h1
max. 470 d1 12 d2 40x7 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 60 Weight
g 10000 | |||||||||||||||||||||||||||||
15320.W0075 | 430 | 750 | 12 | 40x7 | 26 | 190 | 220 | 65 | 50 | 13000 | |||||||||||||||||||
£ 737.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 430 h1
max. 750 d1 12 d2 40x7 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 50 Weight
g 13000 | |||||||||||||||||||||||||||||
15320.W0125 | 710 | 1250 | 12 | 40x7 | 26 | 190 | 220 | 65 | 40 | 18000 | |||||||||||||||||||
£ 971.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 710 h1
max. 1250 d1 12 d2 40x7 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 40 Weight
g 18000 |
Housing: cast steel, enamelled.
Spindle: carbon steel, trapezoidal thread 40x7.
With Ø12mm centering hole.
See technical pages for the table of locating pad and support locating element suitability.
Do not adjust screw jacks under load.