Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 737.40 | 0% |
3-4 | £ 663.66 | 10% |
5-9 | £ 626.79 | 15% |
10-19 | £ 589.92 | 20% |
20+ | £ 553.05 | 25% |
Housing: cast steel, enamelled.
Spindle: carbon steel, trapezoidal thread 40x7.
With Ø12mm centering hole.
See technical pages for the table of locating pad and support locating element suitability.
Do not adjust screw jacks under load.