Price & Availability | Article | Size | h1 min. | h1 max. | d1 | d2 | d3 | d4 | Static load max. kN | Weight g | ||||||||||||||||||
15120.W0006 | 62 | 52 | 62 | 50 | 50 | 12 | 30x4 | 30 | 380 | |||||||||||||||||||
£ 189.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 62 h1
min. 52 h1
max. 62 d1 50 d2 50 d3 12 d4 30x4 Static load
max.
kN 30 Weight
g 380 | ||||||||||||||||||||||||||||
15120.W0008 | 80 | 60 | 80 | 50 | 50 | 12 | 30x4 | 30 | 550 | |||||||||||||||||||
£ 201.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 80 h1
min. 60 h1
max. 80 d1 50 d2 50 d3 12 d4 30x4 Static load
max.
kN 30 Weight
g 550 | ||||||||||||||||||||||||||||
15120.W0011 | 110 | 80 | 110 | 50 | 50 | 12 | 30x4 | 30 | 710 | |||||||||||||||||||
£ 206.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 110 h1
min. 80 h1
max. 110 d1 50 d2 50 d3 12 d4 30x4 Static load
max.
kN 30 Weight
g 710 |
Body: aluminium 400N/mm² tensile strength.
Base: magnetic.
Spindle: steel, tempered.
Trapezoidal thread, self locking with end stop.
See technical pages for the table of locating pad and support locating element suitability.
Allows for positioning of screw jacks on both horizontal and vertical surfaces.
Greater heights can be achieved by combining the screw jacks with the centering pad no. 15060(not found).
Magnetic base ensures precise positioning of workpiece on vertical faces.