Screw Jack
aluminium
Price & Availability | Article | Type | h1 | h2 min. | h2 max. | d1 | d2 | d3 | d4 | d5 | d6 | Static load max. kN | Weight g | ||||||||||||||||||
14140.W0010 | Screw Jack with Aluminium Foot | - | 75 | 88 | 50 | 50 | 12 | 30x4 | - | - | 30 | 630 | |||||||||||||||||||
£ 185.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Jack with Aluminium Foot h1 - h2
min. 75 h2
max. 88 d1 50 d2 50 d3 12 d4 30x4 d5 - d6 - Static load
max.
kN 30 Weight
g 630 | |||||||||||||||||||||||||||||||
14140.W0020 | Screw Jack with Magnetic Foot | - | 75 | 88 | 50 | 50 | 12 | 30x4 | - | - | 30 | 720 | |||||||||||||||||||
£ 231.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Screw Jack with Magnetic Foot h1 - h2
min. 75 h2
max. 88 d1 50 d2 50 d3 12 d4 30x4 d5 - d6 - Static load
max.
kN 30 Weight
g 720 | |||||||||||||||||||||||||||||||
14140.W0125 | Spacer Element | 12.5 | - | - | - | - | - | - | 50 | M38x2 | 30 | 38 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spacer Element h1 12.5 h2
min. - h2
max. - d1 - d2 - d3 - d4 - d5 50 d6 M38x2 Static load
max.
kN 30 Weight
g 38 | |||||||||||||||||||||||||||||||
14140.W0250 | Spacer Element | 25.0 | - | - | - | - | - | - | 50 | M38x2 | 30 | 76 | |||||||||||||||||||
£ 32.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spacer Element h1 25.0 h2
min. - h2
max. - d1 - d2 - d3 - d4 - d5 50 d6 M38x2 Static load
max.
kN 30 Weight
g 76 | |||||||||||||||||||||||||||||||
14140.W0500 | Spacer Element | 50.0 | - | - | - | - | - | - | 50 | M38x2 | 30 | 165 | |||||||||||||||||||
£ 56.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spacer Element h1 50.0 h2
min. - h2
max. - d1 - d2 - d3 - d4 - d5 50 d6 M38x2 Static load
max.
kN 30 Weight
g 165 |
Body: aluminium.
Spindle: steel, tempered with trapezoidal self locking thread.
Individual parts can be combined to create screw jacks of varying heights (maximum 350mm).
Max. static load (30kN.) applies for heights up to 350mm, above which there is danger of buckling.
Do not adjust screw jack under load.