Screw Jack
aluminium
Price & Availability | Article | h1 min. | h1 max. | d1 | d2 | w1 | w2 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
15300.W0014 | 100 | 140 | 12 | 30x6 | 75 | 18 | 110 | 46 | 60 | 1800 | |||||||||||||||||||
£ 154.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 100 h1
max. 140 d1 12 d2 30x6 w1 75 w2 18 l1 110 A/F 46 Static load
max.
kN 60 Weight
g 1800 | |||||||||||||||||||||||||||||
15300.W0020 | 140 | 200 | 12 | 30x6 | 75 | 18 | 110 | 46 | 60 | 2200 | |||||||||||||||||||
£ 184.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 140 h1
max. 200 d1 12 d2 30x6 w1 75 w2 18 l1 110 A/F 46 Static load
max.
kN 60 Weight
g 2200 | |||||||||||||||||||||||||||||
15300.W0032 | 200 | 320 | 12 | 30x6 | 90 | 22 | 160 | 46 | 40 | 3800 | |||||||||||||||||||
£ 257.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 200 h1
max. 320 d1 12 d2 30x6 w1 90 w2 22 l1 160 A/F 46 Static load
max.
kN 40 Weight
g 3800 | |||||||||||||||||||||||||||||
15300.W0055 | 320 | 550 | 12 | 30x6 | 90 | 22 | 160 | 46 | 25 | 4900 | |||||||||||||||||||
£ 299.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 320 h1
max. 550 d1 12 d2 30x6 w1 90 w2 22 l1 160 A/F 46 Static load
max.
kN 25 Weight
g 4900 |
Housing: cast iron, enamelled.
Spindle: carbon steel, trapezoidal thread 30x6.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
When using in conjunction with forked clamps, we recommend the use of locating pads no. 15040 when the slot width of the clamps is >26mm.
Do not adjust screw jacks under load.