Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 257.81 | 0% |
3-4 | £ 232.03 | 10% |
5-9 | £ 219.14 | 15% |
10-19 | £ 206.25 | 20% |
20+ | £ 193.36 | 25% |
Housing: cast iron, enamelled.
Spindle: carbon steel, trapezoidal thread 30x6.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
When using in conjunction with forked clamps, we recommend the use of locating pads no. 15040 when the slot width of the clamps is >26mm.
Do not adjust screw jacks under load.