Price & Availability | Article | h1 min. | h1 max. | h3 | h4 | d1 | d2 | d3 | A/F | Static load max. kN | With locating pins 12x80 h2 min. - h2 max. | With locating pins 12x50 h2 min. - h2 max. | Weight g | ||||||||||||||||||
15220.W0007 | 65 | 85 | 22 | 16.5 | 50 | 34 | 12 | 46 | 30 | 122 - 142 | 92 - 112 | 800 | |||||||||||||||||||
£ 329.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 65 h1
max. 85 h3 22 h4 16.5 d1 50 d2 34 d3 12 A/F 46 Static load
max.
kN 30 With locating pins 12x80 h2 min. - h2
max. 122 - 142 With locating pins 12x50 h2 min. - h2
max. 92 - 112 Weight
g 800 | |||||||||||||||||||||||||||||||
15220.W0011 | 85 | 125 | 22 | 16.5 | 50 | 34 | 12 | 46 | 30 | 142 - 182 | 112 - 152 | 1000 | |||||||||||||||||||
£ 351.47 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 85 h1
max. 125 h3 22 h4 16.5 d1 50 d2 34 d3 12 A/F 46 Static load
max.
kN 30 With locating pins 12x80 h2 min. - h2
max. 142 - 182 With locating pins 12x50 h2 min. - h2
max. 112 - 152 Weight
g 1000 |
Body: steel, tempered.
Base: magnetic.
Spindle: M30x1,5 fine thread with end stop.
With 2 locating pins (Ø12x50 and Ø12x80). Centering hole Ø12mm. The M30x1.5 fine thread makes precise adjustment possible whilst also preventing the workpiece from turning.
See technical pages for the table of locating pad and support locating element compatibility.
A bearing insert prevents the workpiece from turning whilst the jack is adjusted. These screw jacks can be placed on other screw jacks (using a centering pad) to build up heights of up to 1370mm.