Price & Availability | Article | Type | h1 min. | h2 max. | d1 | d2 | d3 | d4 | d5 | Static load max. kN | Weight g | |||||||||||||||
15000.W0050 | Light Duty | 38 | 50 | 31 | 31 | - | - | 20x4 | 15 | 190 | ||||||||||||||||
£ 48.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty h1
min. 38 h2
max. 50 d1 31 d2 31 d3 - d4 - d5 20x4 Static load
max.
kN 15 Weight
g 190 | ||||||||||||||||||||||||||
15000.W0052 | Medium Duty | 42 | 52 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 550 | ||||||||||||||||
£ 65.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty h1
min. 42 h2
max. 52 d1 50 d2 50 d3 12 d4 M38x2 d5 30x4 Static load
max.
kN 60 Weight
g 550 | ||||||||||||||||||||||||||
15000.W0070 | Medium Duty | 50 | 70 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 620 | ||||||||||||||||
£ 69.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty h1
min. 50 h2
max. 70 d1 50 d2 50 d3 12 d4 M38x2 d5 30x4 Static load
max.
kN 60 Weight
g 620 | ||||||||||||||||||||||||||
15000.W0100 | Medium Duty | 70 | 100 | 50 | 50 | 12 | M38x2 | 30x4 | 60 | 900 | ||||||||||||||||
£ 82.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Medium Duty h1
min. 70 h2
max. 100 d1 50 d2 50 d3 12 d4 M38x2 d5 30x4 Static load
max.
kN 60 Weight
g 900 | ||||||||||||||||||||||||||
15000.W0140 | Heavy Duty | 100 | 140 | 68 | 68 | 12 | - | 40x7 | 100 | 2760 | ||||||||||||||||
£ 140.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty h1
min. 100 h2
max. 140 d1 68 d2 68 d3 12 d4 - d5 40x7 Static load
max.
kN 100 Weight
g 2760 | ||||||||||||||||||||||||||
15000.W0210 | Heavy Duty | 140 | 210 | 80 | 70 | 12 | - | 50x8 | 170 | 4600 | ||||||||||||||||
£ 252.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Heavy Duty h1
min. 140 h2
max. 210 d1 80 d2 70 d3 12 d4 - d5 50x8 Static load
max.
kN 170 Weight
g 4600 | ||||||||||||||||||||||||||
15000.W0200 | Extra Heavy | 140 | 200 | 100 | 80 | 12 | - | 65x10 | 350 | 6900 | ||||||||||||||||
£ 326.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Extra Heavy h1
min. 140 h2
max. 200 d1 100 d2 80 d3 12 d4 - d5 65x10 Static load
max.
kN 350 Weight
g 6900 | ||||||||||||||||||||||||||
15000.W0280 | Extra Heavy | 190 | 280 | 140 | 110 | 12 | - | 80x10 | 600 | 19000 | ||||||||||||||||
£ 754.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Extra Heavy h1
min. 190 h2
max. 280 d1 140 d2 110 d3 12 d4 - d5 80x10 Static load
max.
kN 600 Weight
g 19000 | ||||||||||||||||||||||||||
15000.W0300 | Extra Heavy | 190 | 300 | 100 | 80 | 12 | - | 65x10 | 350 | 9000 | ||||||||||||||||
£ 460.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Extra Heavy h1
min. 190 h2
max. 300 d1 100 d2 80 d3 12 d4 - d5 65x10 Static load
max.
kN 350 Weight
g 9000 |
Body: carbon steel, enamelled.
Spindle: steel, tempered.
Trapezoidal thread, self-locking with end stop.
Light duty: for clamps with slot widths up to 14mm.
Medium duty: for clamps with slot widths approx. 14-22mm.
Heavy duty: for clamps with slot widths between 20-40mm.
Extra heavy duty: for supporting larger work-pieces.
Centering hole Ø12mm in top of screw jacks (no hole on part no. 15000.W0050). When using in conjunction with forked clamps no. 10100, we recommend the use of locating pad no. 15060.
See technical pages for the table of locating pad and support pad elements suitability.