Units | Price/unit after discount | Applied Discount |
1-2 | £ 140.05 | 0% |
3-4 | £ 133.05 | 5% |
5-9 | £ 126.05 | 10% |
10+ | £ 119.04 | 15% |
Body: carbon steel, enamelled.
Spindle: steel, tempered.
Trapezoidal thread, self-locking with end stop.
Light duty: for clamps with slot widths up to 14mm.
Medium duty: for clamps with slot widths approx. 14-22mm.
Heavy duty: for clamps with slot widths between 20-40mm.
Extra heavy duty: for supporting larger work-pieces.
Centering hole Ø12mm in top of screw jacks (no hole on part no. 15000.W0050). When using in conjunction with forked clamps no. 10100, we recommend the use of locating pad no. 15060.
See technical pages for the table of locating pad and support pad elements suitability.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com