Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 206.84 | 0% |
3-4 | £ 186.16 | 10% |
5-9 | £ 175.81 | 15% |
10-19 | £ 165.47 | 20% |
20+ | £ 155.13 | 25% |
Body: aluminium 400N/mm² tensile strength.
Base: magnetic.
Spindle: steel, tempered.
Trapezoidal thread, self locking with end stop.
See technical pages for the table of locating pad and support locating element suitability.
Allows for positioning of screw jacks on both horizontal and vertical surfaces.
Greater heights can be achieved by combining the screw jacks with the centering pad no. 15060(not found).
Magnetic base ensures precise positioning of workpiece on vertical faces.