Screw Jack
aluminium
Units | Price/unit after discount | Applied Discount |
1-9 | £ 89.56 | 0% |
10-19 | £ 80.60 | 10% |
20-49 | £ 76.13 | 15% |
50-99 | £ 71.65 | 20% |
100+ | £ 62.69 | 30% |
Body: carbon steel, enamelled.
Spindle: trapezoidal thread, self-locking with end stop.
The threaded centering hole (M12) on the top surface of the screw jack enables secure fixing of support accessories 15042 and 15062, whilst the M38x2 base thread allows expansion of the screw jack height.
For table of support and locating element compatibility see technical pages.
Do not adjust screw jack when under load.