Screw Jack
aluminium
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 220.76 | 0% |
| 3-4 | £ 198.68 | 10% |
| 5-9 | £ 187.65 | 15% |
| 10-19 | £ 176.61 | 20% |
| 20+ | £ 165.57 | 25% |
Body: steel, tempered.
Spindle: M30x1,5 fine thread with end stop.
Comes with 2 locating pins (Ø12x50 and Ø12x80). Centering hole Ø12 mm. The M30x1,5 fine thread makes precise adjustment possible whilst preventing the work-piece from turning.
See technical pages for the table of locating pad and support locating element suitability.
A bearing insert prevents the workpiece turning whilst the jack is adjusted.